Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Boneham
Description
Series BR055Uxxx - KOENIG CHECK VALVES 5.5MM Reverse Flow
Bill of material
SFC KOENIG BR055U025
TYPE
CNSORDERNO
Order Number
CP
bar
FORM
M1
Material sleeve
DIN 1.4305 (AISI 303)
M2
Material pin
1.4021 (AISI 420)
M3
Material spring
M4
Material cage
1.4310 (AISI 301)
M5
Material ball
1.3541 (AISI 420C)
D1
-0.00/-0.05
5.5 mm
D2
+0.10/-0.00
5.50 mm
D3
±0.2
4.0 mm
L1
±0.1
7.0 mm
L2
+0.3/-0.1
2.00 mm
L3
+0.4/-0.2
9.0 mm
L5
Min.
7.00 mm
O
1.7 mm
X
±0.15
0.15 mm
PU
Pack. Unit
GEWICHT
0.83 kg/1000
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices