Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Boneham
Description
SKC550 - Sealing Plug SKC
Bill of material
SFC KOENIG SKC550-050
IDNR
Ident number
TYPE
mm
CNSORDERNO
Material-NR.
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.5514
FORM
D1
EXPANDER
mm
D2
±0.2
mm
D3
+0.12/0
mm
D4
±0.2
mm
D5
max.
mm
L1
±0.2
mm
L2
±1
mm
L3
±0.5
mm
L4
max.
mm
L5
±1
mm
L6
±0.5
mm
GV
WEIGHT PRE-ASSEMBLED
g
GM
WEIGHT INSTALLED
g
ZOLLT
Customs Tariff Numbers
73181592099
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices