Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Boneham
Description
Series BF660080024xxx - KOENIG CHECK VALVE 8MM Forward Flow
Bill of material
SFC KOENIG BF660080024014
TYPE
CNSORDERNO
Order Number
CP
bar
FORM
M1
Material sleeve
DIN 1.4305 (AISI 303)
M2
Material pin
DIN 1.4542 (AISI 630)
M3
Material spring
M4
Material cage
1.4310 (AISI 301)
M5
Material ball
DIN 1.3541 (AISI 420C)
D1
-0.00/-0.05
8.0 mm
D2
+0.10/-0.00
8.00 mm
D3
±0.2
7.0 mm
D4
Max.
3.80 mm
L1
±0.1
10.0 mm
L2
+0.4/-0.2
3.80 mm
L3
+0.4/-0.2
13.8 mm
L4
Max.
3.20 mm
L5
Min.
10.00 mm
O
2.4 mm
X
±0.15
0.15 mm
PU
Pack. Unit
GEWICHT
2.86 kg/1000
VER2
9 mm
PRA
3 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices