Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boneham
Description
LK 954-special size - Sealing Plug LK
Bill of material
SFC KOENIG LK 954-060C
IDNR
Identnumber
TYPE
LK 954-060C
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.5523
FORM
D1
6.000 mm
L1
5.000 mm
D2
3.400 mm
L2
54.000 mm
D3
6.000 mm
L3
7.400 mm
D4
4.800 mm
L4
5.300 mm
GV
WEIGHT PRE-ASSEMBLED
4.320 g
GM
WEIGHT INSTALLED
0.890 g
INFO
Infotext
Information
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices