Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Boneham
Description
LK 953-special size - Sealing Plug LK
Bill of material
SFC KOENIG LK 953-070 S55
IDNR
Ident number
TYPE
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.5523
FORM
D1
mm
L1
mm
D2
mm
L2
mm
D3
mm
L3
mm
D4
mm
L4
mm
GV
WEIGHT PRE-ASSEMBLED
g
GM
WEIGHT INSTALLED
g
INFO
Infotext
Information
Infotext
A
mm
B
mm
C
mm
F
mm
N
mm
ANG1
11.000 mm
ANG2
145.000 mm
ANG3
90.000 mm
ANG4
30.000 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices