Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Boneham
Description
LK 600 - Sealing Plug LK
Bill of material
SFC KOENIG LK 600-060
IDNR
Identnumber
TYPE
CNSORDERNO
Material-NR.
M1
MATERIAL SLEEVE
1.4305
M2
MATERIAL MANDREL
1.4542
FORM
D1
mm
L1
mm
D2
mm
L2
mm
D3
mm
L3
mm
D4
mm
L4
mm
GV
WEIGHT PRE-ASSEMBLED
g
GM
WEIGHT INSTALLED
g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices