Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Boneham
Description
HT-MB - Setting tools CV, mechanical
Bill of material
SFC KOENIG HT-MBM-090
IDNR
Identnumber
TYPE
CNSORDERNO
Order Number
M
Material
Tool steel, Heat treated
D1
Expander
D3
±0.12
mm
L1
127 mm
D2
mm
L2
mm
X
±0.10
0.2 mm
S
mm
H
hardness approx. HRC
50
GEWICHT
Weight in gram/pcs.
g
ZOLLT
Customs Tariff Numbers
73181592099
Preview - Generation
Preview
Quotation
No preview available.

Location of catalog vendor
Select a country to see the local offices