Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Boneham
Description
CV 588 - Sealing plug CV
Bill of material
SFC KOENIG CV 588-090
IDNR
Identnumber
TYPE
mm
CNSORDERNO
Material-NR.
M1
MATERIAL SLEEVE
Stainless Steel (316) ASTM A580
M2
MATERIAL BALL
Stainless Steel AISI 316
FORM
D1
EXPANDER
mm
L1
l1 ±0.13
mm
L2
Ref.
mm
L4
l4 ±0.13
mm
D2
d2 +.10/-0
mm
D3
d3 MAX.
mm
L3
MIN.
mm
X
X ±0.10
0.2 mm
S
s ±0.2
mm
PU1
Packaging Unit
PU2
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices