Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Boneham
Description
CV 173 Inch Short - Sealing plug CV
Bill of material
SFC KOENIG CV 173-218S
IDNR
Identnumber
TYPE
Inch
CNSORDERNO
Material-NR.
M1
MATERIAL SLEEVE
Aluminium 2024-T4 QQ-A 225/6
M2
MATERIAL BALL
Stainless Steel AISI 302/304
FORM
D1
EXPANDER
Inch
L1
l1 ±0.13
Inch
L2
l2 ~ Ref.
Inch
L4
l4 ±0.13
Inch
D2
d2 +.10
Inch
D3
d3 MAX.
Inch
L3
MIN.
Inch
X
X ±0.10
Inch
S
s ±0.2
Inch
PU1
Packaging Unit
100
PU2
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181592099
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices