Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Boneham
Description
BF + BR Setting Tool - Series Check Valve
Bill of material
SFC KOENIG BF-R 080
IDNR
Ident number
TYPE
Article number
CNSORDERNO
Material-NR.
mm
M
Material
Tool steel, Heat treated, Hardness approx. HRC 50
BF
BF Ø
mm
D3
d3 h9
10 mm
L1
l<sub>1</sub>
100 mm
D2
d2 ±0.1
mm
L2
l2 ±0.1
mm
X
x ±0.15
0.15 mm
S
s
mm
G
Gewicht
g
Preview - Generation
Preview
Quotation
No preview available.

Location of catalog vendor
Select a country to see the local offices