Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boneham
Description
EXPRESS 5000 - Series MB / CV / LP / RE / RT, Hydropneumatic table press, Force and distance controlled
Bill of material
SFC KOENIG EXPRESS 5000
IDNR
Ident number
TYPE
EXPRESS 5000
HE
Height
approx. 1470 mm
WI
Width
approx. 400 mm (max. 580 mm)
DE
Depth
approx. 535 mm
WAH
Working area (height)
250 mm (working height between table top and cylinder, without setting tool)
WAD
Working area (depth)
200 mm (center-line spacing between cylinder and C frame)
TA
Table (width x depth)
300 x 190 mm
G
Weight
approx. 190 kg
CF
Compressive force
50 kN (max. force 52.5 kN at 6 bar)
CR
Cylinder ram
60 mm
WS
Working stroke
15 mm (within the cylinder ram)
WSP
Working speed
30 mm / sec (max. possible at 6 bar)
OV
Operating voltage
230 V/110 V, Automatic switchover to corresponding power supply
OPE
Operation
VISUAL POINT terminal with QVGA graphic display
FDC
Force / distance control
Sensors adjusted with SIT reference sensor
SOF
Software
WINSCOPE Software for connecting to a PC
Preview - Generation
Preview
Quotation
No preview available.

Location of catalog vendor
Select a country to see the local offices