Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Boneham
Description
AH-MBM - Setting tools CV, Air Hammer
Bill of material
SFC KOENIG AH-MBM-090
IDNR
Identnumber
TYPE
CNSORDERNO
Material-NR.
M
Material
Tool steel, Heat treated
D1
Expander
D3
±0.12
12.70 mm
D4
(AH Only)
10.2 mm
L1
101.6 mm
D2
mm
L2
mm
X
±0.10
0.2 mm
S
mm
H
hardness approx. HRC
50
GEWICHT
Weight in gram/pcs.
g
ZOLLT
Customs Tariff Numbers
73181592099
Preview - Generation
Preview
Quotation
No preview available.

Location of catalog vendor
Select a country to see the local offices